IESNA:LM-63-2002
[TEST]P942200
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25521
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2328 2313.4 2282.9 2256.4 2249.8 2252.4 2260.4 2275 2288.2 2292.2
2293.5 2313.4 2354.6 2422.2 2535 2694.1 2887.8 3121.3 3419.7 3775.3
4178.5 4672 5270.2 5950.7 6683 7469.6 8224.4 8575.9 8061.2 6229.3
3389.2 956.4 293.2 173.8 99.5 41.1 0
2328 2320.1 2288.2 2261.7 2255.1 2256.4 2264.4 2278.9 2290.9 2294.9
2297.5 2318.7 2358.5 2430.2 2540.3 2700.8 2897.1 3131.9 3438.3 3793.8
4210.3 4718.4 5340.5 6006.4 6751.9 7558.5 8297.3 8615.7 7980.3 6090
3231.4 896.7 283.9 159.2 92.9 37.1 0
2328 2317.4 2286.9 2259.1 2247.1 2248.4 2252.4 2260.4 2265.7 2271
2278.9 2301.5 2343.9 2411.6 2523 2670.3 2858.6 3081.5 3369.3 3720.9
4159.9 4709.1 5353.8 6070.1 6813 7600.9 8345.1 8732.4 8261.5 6578.2
3905.3 1440.6 384.7 191 112.8 43.8 0
2328 2312.1 2282.9 2252.4 2236.5 2232.5 2235.2 2236.5 2236.5 2245.8
2259.1 2284.3 2326.7 2393 2488.5 2629.1 2816.2 3044.3 3332.2 3682.4
4157.3 4725 5449.3 6265.1 7100.8 7920.6 8686 9118.4 8879.7 7635.4
5242.4 2536.3 764.1 278.6 135.3 42.4 0
2328 2312.1 2284.3 2252.4 2232.5 2228.5 2231.2 2231.2 2231.2 2241.8
2265.7 2288.2 2324 2381.1 2467.3 2597.3 2785.7 3020.5 3309.6 3678.4
4165.2 4813.9 5650.9 6641.8 7660.6 8573.2 9309.5 9776.4 9832.1 9195.4
7333 4410.7 1873 477.5 160.5 37.1 0
2328 2308.1 2280.3 2248.4 2227.2 2223.2 2227.2 2232.5 2232.5 2243.1
2268.3 2286.9 2314.8 2375.8 2467.3 2597.3 2780.4 3020.5 3315 3703.6
4211.7 4909.4 5845.9 6988.1 8147.4 9154.3 9891.8 10441 10777.9 10563
9155.6 6428.3 3078.8 967 205.6 47.8 0
2328 2312.1 2282.9 2249.8 2228.5 2223.2 2225.9 2231.2 2231.2 2241.8
2265.7 2290.9 2326.7 2385.1 2475.3 2607.9 2793.6 3027.1 3318.9 3687.7
4174.5 4824.5 5665.5 6641.8 7650 8582.5 9351.9 9887.8 9959.5 9259.1
7501.4 4580.4 1800.1 464.3 134 35.8 0
2328 2314.8 2286.9 2253.7 2232.5 2227.2 2231.2 2235.2 2239.2 2249.8
2267 2294.9 2340 2407.6 2504.5 2638.4 2828.1 3058.9 3346.8 3707.6
4185.1 4787.4 5515.6 6310.2 7123.4 7944.5 8723.1 9159.6 8861.1 7695.1
5392.3 2592 773.4 290.5 138 42.4 0
2328 2318.7 2289.6 2257.7 2240.5 2237.8 2243.1 2253.7 2263 2272.3
2284.3 2308.1 2354.6 2427.5 2536.3 2686.2 2873.2 3100.1 3383.9 3727.5
4162.6 4702.5 5335.2 6026.3 6748 7528 8294.7 8680.7 8274.8 6881.9
4348.3 1708.5 489.5 233.5 124.7 50.4 0
2328 2321.4 2290.9 2259.1 2244.5 2243.1 2252.4 2271 2286.9 2296.2
2305.5 2329.4 2373.1 2447.4 2561.5 2722 2918.3 3155.8 3447.6 3800.5
4209 4717.1 5302.1 5958.7 6656.4 7429.8 8166 8455.2 7908.7 6139.1
3364 1013.5 309.1 156.5 83.6 33.2 0
2328 2320.1 2290.9 2259.1 2244.5 2244.5 2253.7 2271 2288.2 2296.2
2304.2 2324 2369.2 2439.5 2552.2 2708.7 2903.7 3151.8 3445 3779.2
4181.2 4668 5250.3 5910.9 6576.8 7350.2 8102.3 8457.8 7996.2 6323.5
3582.9 1126.2 326.3 169.8 87.5 30.5 0
